USA

Select your location

USA
 

National Plastics Expo (NPE)




 

Technology and equipment for plastics manufacturing

For plastics manufacturers and machine designers, Bosch Rexroth will present its latest technologies and system solutions at NPE2015. From electric and hydraulic drives and motors to conveyors and simulation systems, Rexroth will showcase technologies that help plastics manufacturers operate with efficiency and precision throughout every step of the production process.

Find technology and equipment for plastics manufacturing and visit with Rexroth’s technical experts at NPE2016 in Orlando, FL, booth W4149, March 23-27, 2016. Tour our booth to see systems such as the Sytronix SvP 7010 variable speed pump drive, the new Hägglunds CA 10 to 40 hydraulic motor, the innovative self-contained servo hydraulic axis and more. You can also consult one-on-one with Rexroth drive and control experts to get started on your most pressing applications.

Browse the tabs below to learn more about some of the featured technologies you’ll see at Bosch Rexroth’s booth at NPE2015.

 
 

Enhance your machine’s performance and value with Bosch Rexroth’s GoTo Focused Delivery program. Providing industry-best delivery times for automation and hydraulics products, GoTo can put you on the fast track in booth W4149.

 
 



 
  • Sytronix


    Sytronix SvP 7010 variable-speed pump drive

    On display at NPE will be the award-winning Sytronix SvP 7010 (servo-variable pump drive) system, which was recently awarded Design News magazine’s Golden Mousetrap award for best product in the Automation and Control: Fluid Power Technologies category. Rexroth’s Sytronix variable-speed pump drive systems combine the key advantages of both hydraulics and electronics. The SvP 7010 features a comprehensive selection of hydraulics-specific functionalities and is particularly suitable for use in exacting injection molding machines. It increases dynamics and control accuracy with intelligent software functions while reducing energy requirements.

    Benefits of the Sytronix SvP 7010 include:

    • Reduced energy consumption
    • Lower noise emission
    • Compact design and easier installation
    • Reliable operation and reduced downtime
    • Enhanced functionality and accuracy

     
  • Hägglunds Motor


    Hägglunds CA 10 to 40 hydraulic motor

    Hägglunds CA 10 to 40 hydraulic motor

    The new Hägglunds CA 10 to 40 hydraulic motor, to be unveiled at NPE, simultaneously delivers the highest power density with full torque and full speed that can be sustained indefinitely. It’s stronger, smaller and 40 to 70 percent lighter than any other hydraulic motor on the market. Perfect internal symmetry ensures consistent torque throughout the revolution and perfect balance of forces to minimize noise and vibration. This flexible series includes four basic models and a wide variety of displacements. Through a torque/weight ratio of 75 to 143 Nm/kg, these motors offer a power density unmatched in the industry — just one of the reasons you will call the Hägglunds CA 10 to 40 a pure beast of power.

    The Hägglunds CA 10 to 40 will feature:

    • Unmatched power density, with full torque and full speed delivered simultaneously
    • Unparalleled performance, with minimal vibration and around half the weight of competitors
    • Unrivaled flexibility, with small torque steps to optimize machine requirements and increase energy efficiency
    • Unequaled efficiency, with increased productivity and lower lifecycle costs

     
  • Servo Hydraulic Axis


    Servo Hydraulic Axis

    The servo hydraulic axis is a compact yet powerful tool combining electronic and hydraulic technologies. Like an electrical motor, it can be directly connected to a drive without tubes or a power unit. This electrohydraulic drive can also be installed directly onto the axis to save control cabinet space. For an even higher level of control precision, the servo hydraulic axis can be operated from a smart device.


     
  • VarioFlow plus


    VarioFlow plus next-generation conveyor system

    The VarioFlow plus chain conveyor system is a versatile, high-performance and standardized system ideal for achieving a fast time-to-market. With this modular and flexible chain conveyor system, users can easily configure individual, space-saving automation solutions for complex transportation tasks, even in particularly difficult environments.

    When you incorporate VarioFlow plus into your assembly solution, you benefit with:

    • Fast, smooth assembly due to pre-engineered modules
    • Economical hardware with high chain tensile strength
    • Compact drives for conveyor speeds from 5 to 66 m/min
    • Drive and curve wheels that can be coupled
    • Minimized noise and wear
    • Efficient MTpro Planning Software with Layout Designer – the fastest way to get started

     
  • EMC


    Electromechanical cylinders and linear motion

    Bosch Rexroth offers multiple linear motion products and systems for efficient and reliable automation. Our linear motion portfolio features an exceptional range of proven products engineered to support higher speeds, higher load capacities and pinpoint precision. Products include electromechanical cylinders, ball rail systems, screw assemblies, linear modules and more.

    The electromechanical cylinder (EMC) is a completely modular system with an integrated ball screw assembly that is designed for high thrust/speed capability and greater flexibility and control. It can be used in applications that traditionally use hydraulic or pneumatic cylinders to achieve benefits including:

    • High energy efficiency and low environmental impact
    • No leakages
    • Long service life and reduced downtime, even in tough environments
    • High application flexibility

     
  • Simulation


    Simulation technology

    Simulation technology from Rexroth can help in the selection of systems and components for plastics machines, showing realistic simulations of complex systems and their performance abilities so designers can quickly evaluate systems before committing to actual hardware. A simulated design also provides machine manufacturers with important information on dynamics, energy consumption and resource efficiency. Simulations of holistic drive systems allow the interaction of hydraulics, mechanical systems, electronics and software to be assessed at an early stage, helping machine builders optimize their concepts early.

    Simulating a design provides benefits such as:

    • Faster machine development
    • Ability to view and evaluate complete systems before committing to hardware
    • Prevention of costly development failures
    • Use of data from tens of thousands of applications with electromechanical and electrohydraulic drive solutions