USA

Select your location

USA
 

Conveyor technology IKF, ISF

Conveyor technology for cutting machine tools
Marginal Column
Content

The conveyor technology IKF and ISF is used for the conveying and separation of metal shavings.

Area of application:

For the pre-separation or pre-filtering of emulsions, solutions, water, oils up to 75 mm2/s during the processing of steel, cast iron, light and non-ferrous metals.

Designs:

  • Drag conveyor type IKF in standard design
  • Hinged steel belt conveyor type ISF