Select your location
Product Groups
OverviewSystems and Modules
OverviewEngineering
OverviewIndustries
OverviewMobile Applications
OverviewFactory Automation
OverviewMachinery Applications and Engineering
OverviewService by Technology
OverviewService Centers
OverviewService by Market
OverviewTraining
OverviewPurchase Training Systems
OverviewTrends and Topics
OverviewEnergy Efficiency
OverviewMachine Safety
OverviewRexroth Resource Kits
OverviewCase Studies & Tech Papers
OverviewFull-flow filtration of shavings or abrasion-contaminated oils or emulsions with continuous belt or consumable fleece.
Area of application:
The belt filters are used in particular for high requirements for the filtration fineness with an output of 20 - 100 l/min. Filtering of emulsions, solutions, water, oils up to 75 mm2/s during the processing of steel, cast iron, light and non-ferrous metals.