USA

Select your location

USA
 

Gravity belt filter SPB

Gravity belt filter SPB from Rexroth
Marginal Column

Downloads

Content

Full-flow filtration of shavings or abrasion-contaminated oils or emulsions with continuous belt or consumable fleece.

Area of application:

The SPB is used in particular in conjunction with high requirements for the filtration unit with an output of 50 - 1000 l/min. Filtration of emulsions, solutions, water, oils during the processing of steel, cast iron, light and non-ferrous metals as well as plastics.

Parameters:

  • Full-flow filtration
  • Construction set for individual requirements
  • Emulsion, oil