USA

Select your location

USA
 

Hydrocyclone extractor IZF

Hydrocyclone extractor IZF from rexroth
Marginal Column

Downloads

Content

Hydro-cyclone cleaning systems with standard system design can be adapted to local and operational needs. The feeder pump is coordinated to support the conveyor volume of the supply pump which is coordinated in turn with the operational needs.

Area of application:

The hydro-cyclone separator is used in particular in conjunction with high requirements for the filtration unit with an output of 20 - 1000 l/min. Filtration of emulsions, solutions, water, oils during the processing of steel, cast iron, light and non-ferrous metals.