USA

Select your location

USA
 

Low-pressure belt filter StUF

Low-pressure belt filter StUF from Rexroth
Marginal Column

Downloads

Content

Full-flow filtration of shavings or abrasion-contaminated oils or emulsions with continuous belt or consumable fleece. The belt filters are used in particular for high requirements for the filtration fineness, in particular on machine tools in the chemical industry.

Area of application:

The StUF is used in particular for high requirements for the filtration fineness with an output of 50 - 12000 l/min. Filtration of emulsions, solutions, water, and oils during the processing of steel, cast iron, light and non-ferrous metals as well as plastics.

Parameters:

  • Discharge incline with adjusted release height
  • Regeneration tank
  • Feed pump as a filter or supply pump
  • Optional with coiler for spent fleece
  • Emulsions, solutions, water, oils