USA

Select your location

USA
 

Slotted screen separator SUK

Slotted screen separator SUK from Rexroth
Marginal Column

Downloads

Content

Filtering agent-free full-flow filtration of oils or emulsions.

Area of application:

The slot sieve separators are used in particular for high requirements for the filtration fineness with an output of 30 - 500 l/min. Filtration of emulsions, solutions, water, oils during the processing of steel, cast iron, light and non-ferrous metals as well as plastics.

Parameters:

  • Full-flow filtration
  • No sludge accumulation, free of deposits
  • Dirt discharge across the entire container bottom
  • Dry dirt discharge
  • Emulsion, oil