USA

Select your location

USA
 

Vacuum drum filter TUW

 Vacuum drum filter TUW from Rexroth
Marginal Column

Downloads

Content

Filter tool-free full-flow filtration of shavings and abrasion contaminated oils or emulsions.

Area of application:

The vacuum drum filter is used for high requirements for the filtration fineness with an output of 100 - 5000 l/min. Filtration of emulsions, solutions, water, oils during the processing of steel, cast iron, light and non-ferrous metals.

Parameters:

  • Full-flow filtration
  • No sludge accumulation, free of deposits
  • Dirt discharge across the entire container bottom
  • Optional scraped clean tank
  • Emulsion, oil