USA

Select your location

USA
 

IndraMotion MTX standard

IndraMotion MTX Standard for cutting machine tools from Bosch Rexroth
Content

Universal CNC controller

A complete CNC with integrated PLC for DIN rail mounting is characterized by this controller. The modules of the new control platform IndraControl L are robust, maintenance-free and high-performance. The advanced connectivity and the expandability via additional I/O terminals and function modules are creating a general purpose CNC system. Even the basic version offers outstanding performance for 8 axes, of which 2 can be used for spindle functions.

2 independent CNC channels are available for process automation. Robust, maintenance-free embedded PC of the IndraControl VE series or even high-performance, configurable industrial PC of the IndraControl VS and VP series are applicable for visualization

The advantages of the modules of the new control platform IndraControl L:

  • robust
  • maintenance free
  • powerful