USA

Select your location

USA
 
Marginal Column

Product catalog Electric Drives and Controls:

Servo drive solution IndraDrive

Content

The evolution of drive technology

The IndraDrive from Rexroth sets new standards in the drive technology. IndraDrive is safer to use, more intelligent in its functions - and actually more exhaustive in its software and hardware than all previous drive systems.

Your advantages:

  • More comprehensive
  • More intelligent
  • More safety features

Application parameters:

  • Safety on Board
  • Broad performance spectrum from 0.1 kW to 120 kW
  • Open for international interfaces
  • Integrated motion control with PLC pursuant to IEC 61131-3
  • Highest performance and precision
  • Scalable output and function
  • Rapid commissioning
  • Feedback to the mains and direct connection to the net from 400 V to 480 V
  • Integrated mains contactor and brake resistance

Find out more about Rexroth IndraDrive in the product catalog: