USA

Select your location

USA
 

Piston rod-free cylinder of RTC series

Piston rod-free cylinder for cutting machine tools
Marginal Column

Quicklinks

Content

One concept, four types, different tasks - the new generation of piston rod-free cylinders of the RTC series of Rexroth is ideal for a powerful use in limited installation space conditions.

The cylinders are available in four versions and therefore offer the right solution for any requirement - featuring a modern design to boost.

Benefits:

New application options due to compact shape.

The oval piston allows higher loads and torques than a round piston.

High stress capacity with smaller cylinder dimensions enable a more compact machine design.

  • Oval piston allows wide groove
  • Transverse torque is absorbed by the oval piston
  • The cradle achieves maximum material strength

RTC with Easy-2-Combine interface

RTC cylinder with guide track features an interface for Easy-2-Combine components for multi-axial systems. Machine design and construction are thereby simplified - that saves time and money.

Parameters:

  • Standardized interfaces (uniform mounting raster, thread and center sleeve sizes)
  • Direct mountable (via connection plates, screws and/or groove nut)
  • Extensive connection construction sets as accessories
  • Force and form-fitted connection without additional expense
  • Highly load-tolerant and wear-resistant guides