USA

Select your location

USA
 

Position monitoring MS01 series

Position monitoring for cutting machine tools by Bosch Rexroth
Marginal Column

Quicklinks

Content

With the MS01 series Rexroth offer a pneumatically operated control and gauge system to control presence, position, form or dimension of test objects during the automatic infeed and processing of work pieces.

Benefits:

The pneumatic position monitoring system of Rexroth stands out due to its high measuring accuracy of down to 0.01 mm. As protective measure against a falsification of measuring results through dirt particles such as shavings or coolant, MS 01 is fitted with an integrated free-blowing function. This ensures a regular cleaning of the surface of the measuring object.

The system can be rapidly expanded. Due to its block solution in conjunction with the DC01 valve system, the MS01 position control can be integrated in each machine control which means a minimal assembly and installation expense for the user.

Parameters:

  • CE Declaration of conformity certificates
  • ISO 15407-1 standards, 26 mm
  • Structural module 27 mm
  • Operating pressure min./max. 2.7 bar / 3.3 bar
  • Ambient temperature min./max. +0°C / +50°C
  • Medium temperature min./max. +0°C / +50°C
  • Medium pressurized air
  • Max. particle size 5 µm
  • Oil content of pressurized air 0 mg/m³ - 0.1 mg/m³
  • Free-blowing pressure max. 10 bar
  • Protection class: 2000 IP 67
  • Operating time 100 %
  • Operating voltage DC 24 V
  • Voltage tolerance DC -10% / +10%
  • Pressurized air connection base plate DIN ISO 15407-1