Function block for group chain applications (MagicBelt)
The new block was designed for grouping of undeterministic, sequential product streams for 2 or 3 belts.
Besides the continuous reception of the products, the transport and the delivery of groups of products are also guaranteed.
Function block for intelligent product supply applications (SmartBelt)
A sensor input recognizes and measures the products. The correction values and offset movements of the belts are calculated.
In addition, cascading of multiple belts for smooth correction in several steps is possible.
Function block for fill seal machines (No Gap - No Seal)
With missing products the foil provision axis is stopped about an electronic cam plate. If a product is recognized a synchron movement takes place and the product is being packaged. The technology module calculate the cam plates on account of given border parameters and activate this dependent on the product recognition.
Function block for intelligent product feeds and fill seal machines (No Produkt - No Cycle)
With missing products the axes are stopped about an electronic cam plate. If a product is recognized a synchron movement takes place. The technology module calculate the cam plates on account of given border parameters and activate this dependent on the product recognition.