Commercial printing machines process an endless paper web that is unreeled from a roll and then led through the machine mostly in horizontal position. Typical print products produced by such a reel-fed offset printing machine include magazines but also brochures and advertising inserts in newspapers. In order to develop production options, the power units of two commercial printing machines are sometimes combined.
Optional further processing: Folders