Home > Industries > Factory Automation > Solar > Applications > Module production > Module transport
Module transport
Content More applications for module production:
- Conveying glass panels of different sizes in a clean environment
- No workpiece carrier
- Weight per panel type < 25 kg
- No contact between glass panels and contamination from silicon, grease, oil, etc. permitted
- Block section mode, no queuing permitted
- Conveyor segments with several tracks to support the panels
- Variable speed drives
BS 2/M-Solar conveyor segment
- Two-, three- and four-track versions available
- Max. length: 3 m
- Max. width: 1.5 m
- Max. segment load: 60 kg
- Reverse mode possible
- Queuing not permitted
- Economical solution based on standard TS 2plus BS 2/M conveyor segment
- Pre-assembled, built-in modules
- 100% ESD-ready
- Suitable for class 6 cleanrooms
- Available in 2-, 3- and 4-track versions
- Can be easily adapted to different module dimensions