USA

Select your location

USA
 

Ironless Linear Motors

IndraDyn L – MCL Ironless Linear Motors for solar power production
Content

IndraDyn L – MCL Ironless Linear Motors

A new family of ironless linear motors with innovative product features has been added to the Bosch Rexroth portfolio of direct drive systems. Outstanding acceleration and the design-based elimination of the cogging effect open the door to new applications.

Your Benefit

  • Precision, power and speed
  • low intrinsic weight, high acceleration and dynamic performance
  • outstanding motion control performance, no cogging forces
  • maximum force up to 1700 N
  • maximum speed up to 22 m/s
  • scalable modular design
  • 4 sizes in different lengths
  • a choice of mounting options for simple installation
  • extensive range of Rexroth accessories
  • Hall sensor units
  • profiled rail systems with optional integrated measurement system
  • compact IndraDrive Cs drives/ NYCe 4000 Motion Control System
  • Typical solar system applications
  • laser texturing
  • laser isolation
  • solar cell handling

... find out more about the Ironless Linear Motors in our product catalog