USA

Select your location

USA
 

Transfer system

Transfer system TS 2pv for solar power
Content

Transfer system TS 2pv

For each individual processing step there are efficient individual systems such as the innovative transfer system, developed in accordance with the requirements of the solar industry.

Handling of delicate solar panels takes systems that have a gentle touch. The versatile TS 2pv transfer system combines precision with customizable configurability.

Your Benefit

  • Cleaningroom class type 6 (DIN EN ISO 14644-1)
  • Suitable for ESD environments
  • Suitable for high-temperature applications up to 200°C
  • Multitrack design for large objects areas
  • Special belts for solar applications

... find out more about TS 2pv in our product catalog