USA

Select your location

USA
 

Pipe-bending machines

Content
Pipe-bending machines

Pipe-bending machines are used for the manufacture of bent pipes (e.g. for furniture, pipelines etc.) in series. The pipe is clamped and bent on a bending head of appropriate radius. The process as such is free of cutting shocks.

 
 

Rexroth solutions:

IAC-P and IAC-R valves for swift and easy commissioning

Whispering power units

Modular IH20 manifold system

Standard cylinders (closed profile and tie rod )

Control valves (usually WREE , WRPE and WRZE )

A10VSO axial piston variable displacement pumps

Exact 3D-motion co-ordination for high-precision bending

Simple realization of complex machine structures through the use of max. 12 processing channels and asynchronous axes

Perfect interpolation between electric and hydraulic axes via Sercos interface

Powerful status and diagnostic functions

Simple integration of CAD/CAM systems

High-precision guides for heavy loads with moving tool elements

Mechanical drive units with ball screw assemblies for moving tool elements

Linear guides with integrated position measuring systems

Transfer systems for workpiece transport

Handling units for workpiece feed and/or removal