USA

Select your location

USA
 

Press brakes

Content
Press brakes

Bending presses are machines designed especially for bending sheet metal. When bending (also frequently referred to as die- or V-bending) the non-bent or pre-bent workpiece (the metal sheet) is laid on a die with a V-shaped opening.

 
 

Requirements of components/systems:

  • End position accuracy of the pressure beams to ~ 0.01 mm; this means high demands on the closed loop hydraulic control
  • Solutions suitable for series production
  • Precision processing of multi-axis computer-controlled back stops
  • High angular accuracy when edge-bending due to swift processing of angle sensor signals
  • Safe and swift shut-down of machine for unconfined press access
  • Easy handling of components
  • High energy efficiency
  • Low noise mission.

CNC Press Brakes Hydraulic Drives

 
 

Rexroth solutions:

Standard control blocks as 3-block- or compact control plate

Control valves (usually WRTE , WRLE) and proportional valves (usually WREE , WRPE )

PGH Internal gear pump

IndraDyn S high-dynamic synchronous servo motors and IndraDyn T synchronous torque motors

IndraDrive servo frequency converter with integrated safety technology

MLC motion control and MTX CNC control

Speed-variable pump drive with IndraDrive servo frequency converter and A10FZG axial piston pump

A10 axial piston pumps (fixed and variable displacement)

Profiled rail systems, specially designed for heavy loads

Positioning devices: Ball rail systems with integrated measuring system, ball screw assemblies