USA

Select your location

USA
 

Press transfer

Content
Press transfer

Press transfer systems are designed for use in stepped workpiece transport in multi-stage forming presses. They can be used either for gripper rail transfer or vacuum transfer. Electronic transfer technology can be applied with optionally two or three moving axes.

 
 

Requirements of components/ systems:

  • Precision electronic synchronization of transfer to the press for all press stroke lengths
  • Integrated safety functions such as redundant motor and press transmitters
  • Anti-collision strategy for in the event of a power cut with programmable fault response

Open Control and Drive System for press automation

 
 

Rexroth solutions:

Open control solution Indramotion MLC with standardized interfaces to any PLC, any PC or field bus as required

Intelligent servo drives guarantee high-dynamic gripping, lifting and transporting of the parts between the various press stages

IndraDrive drives permit intermediate circuit coupling to the main drive as well as synchronous operation of the transfer, even in the event of a power cut

Press visualization with economical HMI-solutions PC- or embedded PC-terminals IndraControl VEP /VSP/VPP

Linear guides with integrated position measuring systems for workpiece transport

Handling solutions for workpiece transport

High-precision Profiled rail systems specially designed for heavy loads

Ball rail systems as well as ball screw assemblies for the positioning device