USA

Select your location

USA
 

Tandem press line

Content
Tandem press line

Tandem Press Line is also referred to as mechanization of a press line. This includes parts transport within the press by means of feeder systems as well as material feed and removal of the finished parts. Feeders are particularly suitable for high production output and for transporting heavy dies. One infeed and one outfeed feeder respectively are required per press feedthrough, together with an orientation station.

 
 

Requirements of components/ systems:

  • Freely-programmable motion curves
  • Collision monitoring between press-feeder and infeeder-outfeeder
  • Short tool change times
 

Rexroth solutions:

Indramotion MLC allows every press part its own motion profile

Dynamic servo drives improve the flow of parts

Certified safety technology in the drive to EN954-1 or ISO13849-1 as relevant increases the availability of the system

Press visualization with economic HMI solutions with PC or embedded PC terminals IndraControl VEP /VSP/VPP

High-precision Profiled rail systems specially designed for heavy loads

Ball rail systems and ball screw assemblies for the positioning device