USA

Select your location

USA
 

Belt conveyors

Belt Conveyor with Hägglunds direct drive
Content

Our direct drives give you unmatched torque control from standstill, enabling trouble-free starting with a loaded conveyor. The precise pressure limitation prevents overloading or straining of the conveyor structure. The motor is installed directly on the pulley shaft without a gearbox, foundation or fluid coupling, which makes for a simple drive solution that installs easily and saves valuable space around the pulley.

Features:

• torque control protects the belt from overloads

• soft starts and stops keep belt stress to a minimum´

• low speeds can be used for easy inspection

• high starting torque that can be maintained for an unlimited period of time