USA

Select your location

USA
 

Technical key data

Content

  • Hydraulic station
    • Oil tank with total volume of 50,000 liters
    • Pump station: installed electrical output approx. 700 kW
    • Accumulator station: 13,000 liter piston accumulator volume
    • Nitrogen station: 58,500 liters of gas
    • Max. operating pressure: 180 bar
    • Max. flow rate: approx. 9000 l/min
     
     
  • Upper stage machinery
    • Bar hoist winches (main, intermediate and rear stages, panorama, backstage: 116 electromechanical winches, load capacity 1,000 kg, max. speed 1.8 m/s, max. lift 28 m
    • Point hoist winches: 100 electromechanical winches, load capacity 1,000 kg, max. speed 1.8 m/s, max. lift 27 m
    • Main curtain for Italian and Greek movement
    • 1 portal lighting bridge
    • 2 portal towers
    • 5 horizontally movable lighting bridges (of which 2 with 3-part lighting stands and 3 with 5-part stands)
    • 35 microphone hoists
    • 10 telescopic side lights
    • 12 backstage curtain hoists
    • 14 motor cable reels
    • 17 lighting pipes
    • 2 airframes
    • 1 iron curtain portal zone
    • 1 smoke hood
    • 5 fire safety doors
    • 1 rear stage door
    • 1 sound insulation roller shutter
    • 1 scenery link bracket door
     
     
  • Lower stage machinery
    • Stage podia: 7 double-deck podia with tiltable covers, each with 17 trap doors, width 22 m, depth 3 m, unladen weight approx. 70,000 kg, max. speed 0.7 m/s, lift 16 m
    • 2 scenery stores each with 20 shelves and mounted projection bridges
    • 5 orchestra pit elevators
    • 1 orchestra parapet
    • 1 tiltable forestage
    • 4 transport podia, one equipped with a container loading station
    • 7 equalizing podia in the rear stage
    • 1 equalizing podium for the rear stage door
    • 2 equalizing podia with tiltable cover
    • 2 tiltable covers in the front wings
    • 1 dancefloor wagon: width 18 m, depth 21 m
    • 1 turntable magazine wagon
    • 7 stage wagons: width 18 m, depth 3 m
    • 2 stage lifts
    • 1 prompter box
     
     
  • Miscellaneous
    • Permanent steel structure for the upper stage machinery (main trusses, grid floor, galleries, stairwells)
    • Glockenspiel for 36 bells and organ with 31 stops
    • Acoustic shell and equipment for orchestra pit
    • Technical stage resources