USA

Select your location

USA
  • Home
 

Sugar Industry

Content
 
  • Sugar milling world record

    U.S. Sugar set world milling record 2011/12 and announced a record harvest in 2012/13.

    The Clewiston facility’s C-Tandem processed more than 4.1 million tons of cane, setting a new world record as the first single tandem in the world to grind over four million tons in a season.

    U.S. Sugar’s C-Tandem is the only milling tandem in America powered by Hägglunds direct drives. Its mill rolls are 150% larger than any other tandem in the United States and can grind 180% more cane per day than any other milling tandem in the U.S.

    This year the factory’s sugar yield of 11.83% is the highest in the last 20 years!

     
  • Reliable performance for the Sugar industry

    Extracting sugar is sticky work in more ways than one. Tough raw materials and a tough environment make it a challenge to keep things running smoothly.

    System solutions from Bosch Rexroth stand up to the harshest conditions, providing the power and control to get the job done right. Compact and weight-saving, they simplify your process from intake to outflow. And in between, they let you adjust your rollers, infinitely varying the speed for added milling performance.

    Matching the exceptional control are the high reliability and safety of our drive and control solutions. Even their flexibility is high, thanks to an adaptable design that makes them easy to upgrade. Nonetheless, their energy consumption is low – and so is the level of maintenance they require from you.

    Matching the exceptional control are the high reliability and safety of our drive and control solutions. Even their flexibility is high, thanks to an adaptable design that makes them easy to upgrade. Nonetheless, their energy consumption is low – and so is the level of maintenance they require from you.