USA

Select your location

USA
 

Hydraulic drives

Closed-Loop controlled Drives

Hydro Controll

Utilizing the advantages of hydraulics to the full: the good distributing characteristics, combined with open and closed-loop controllability of hydraulic power, increases the energy efficiency of additional auxiliary drives.

Whether fan, compressor or generator drive: with the broadest spectrum of hydraulic pumps and motors Rexroth has opened up virtually unlimited possibilities for integrating the right power at the right location. The components, which are finely scalable both in function and power, fit perfectly in diesel-powered rail vehicles.

Hydro Controll2

Rexroth specialists advise manufacturers with respect to the optimum design of components and their integration into the master engine control. This enables the auxiliary drives to keep the rail vehicle moving – reliably and consistently.