To meet the demand for additional data storage, data centers need to be built with speed and longevity in the forefront. After all, a data center malfunctioning can be detrimental. That’s why a successful data center needs to be built correctly – before the servers even enter the building.
Beyond its technical strengths, aluminum framing provides unmatched aesthetics - clean lines, precision surfaces, and modularity create an impressive environment that is not just functional, but visually impressive. In a rapidly changing market, where efficiency, speed, and precision are paramount, a material solution that looks as sleek as it performs speaks volumes about the quality of the entire infrastructure.
Top Aluminum Framing Applications in Data Center Construction
Hot Aisle Containment
Hot aisle containment systems are paramount to reduce energy consumption and improve overall efficiency by preventing the mixing of hot exhaust air and cold supply air. With its ability to form an air-tight containment seal, thermal-conductivity benefits, and easy installation, aluminum framing is an efficient material structure for these critical enclosures.
Cold Aisle Containment
Cold Aisle Containment encloses the aisle where cold supply air is supplied to equipment, using panels and doors to separate it from hot exhaust air. With its ability to form an air-tight containment seal, thermal-conductivity benefits, and easy installation, aluminum framing is an efficient material structure for these critical enclosures.
Server Racks
Beyond aisle containment and temperature control, aluminum profiles are revolutionizing server rack construction. Steel racks will be heavy, which makes them hard to move and limits their adaptability. Aluminum profiles, however, offers a superior alternative that are not only incredibly strong but also remarkably light, facilitating easier transportation and deployment.
Raised Floors
Data centers require raised floors, also known as false floors, that are elevated between 1-2 feet and support cable management, as well as a distribution system for cold air to server racks. With its impressive strength-to-weight ratio and easier installation, aluminum framing makes an efficient material for false floors that improve cooling efficiency by supporting underfloor airflow.
Aluminum Framing as the Backbone of a Successful Data Center Construction
In the high-stakes world of data centers, where every degree of temperature matters, installation efficiency and overall reliability are paramount.
The emphasis on efficiency and reliability gives aluminum framing its edge for data center construction. Compared to alternatives like steel, aluminum framing benefits data center construction with a lightweight that boasts a strong strength-to-weight ratio and greater thermal conductivity for temperature control.