×

Oil measurement technology


The Rexroth product range includes a wide variety of measuring devices for determining the water content or dirt contamination of hydraulic and lubricating oils.

  • Nominal pressure up to 400 bar dynamic
  • Nominal pressure up to 600 bar static
  • Nominal flow 50...400 ml/min
  • Operating temperature -20 °C to +80 °C
  • Nominal pressure 580 psi
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0,9: ±0,02
  • Water activity aw 0,9 ... 1: ±0,03
  • Nominal pressure 580 psi
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0,9: ±0,02
  • Water activity aw 0,9 ... 1: ±0,03

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 22:12:51