×

Synchronous torque motors


  • Synchronous torque motors MBT for torque up to 13,800 Nm and speeds up to 4,000 rpm

Additional information

  • Maximum torque Mmax 65 ... 13,800 Nm
  • Maximum speed nmax 68 ... 4,000 rpm
  • High torque already at standstill
  • Extremely high overload capacity
  • Water cooling with thermal encapsulation


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2021-06-16 16:45:56