×

Panel PC

VR, VPP


  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

The Panel PC product line combines the features of the Box PC and remote displays and terminals into a compact PC solution. The extremely versatile display format scalability, in addition to a wide range of expansion options and standard interfaces make the Panel PC the ideal platform solution for all HMI-based applications.

  • Multi-touch gesture control
  • 16:9 display formats from 10 to 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots
  • Touch and key operation
  • 4:3 and 16:9 display formats 12 … 19"
  • Horizontal installation
  • Windows 7, 10 operating system
  • Customization options via expansion slots


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2021-06-15 08:07:09