USA

Select your location

USA
 

Rexroth IndraSize – Turbo for Drive Sizing

Rexroth IndraSize – Turbo for Drive Sizing

Drive configuration in less than 5 minutes

The sizing software for all IndraDrive drives and related servo motors simplifies the optimum configuration of Rexroth's intelligent drives.

 
 
 

Sizing software for all Rexroth drives

With its IndraSize software, Rexroth now makes it easier to calculate the optimum sizes of drive controllers and motors.

Thanks to the user-friendly interface it takes just a few minutes to specify the dimensions of all standard drive mechanisms such as ball screw, rack and pinion, belt and pulley, linear direct drive, rotary drive, rollers, rotary knife, winder and roll feed.

 
 

User-friendly to the optimal configuration

The motion sequence of the application can be configured freely with data of the kinematics and selection of the laws of motion. If the motion sequence cannot be determined, the sizing can also be calculated with the relative duty cycle. For very complex motion sequences a cam table from Rexroth's CamBuilder software can be imported. In addition, IndraSize allows typical applications to be described in a very simple form by parameter input. Applications such as winders, flying cutoff, roll feeds and cross cutter can be configured for the optimum drive solution in very little time.

The direct input or the import of torque- or force-load-cycles enables the integration of load-demands from measuring or from own calculations.

Both the sizing software as well as the thermal control in the drive software bases on the same algorithm. With it a safe operation in all operating points is given.

As the result the user always obtains the most economical drive – without expensive oversizing.

 
 

Current IndraSize software

 
 
Download Description
IndraSize_Setup06V06.exe Current IndraSize software as EXE-file for use with installation.
(see installation notes below)
IndraSize06V06.zip Current IndraSize software as ZIP-file for use without installation.
(see installation notes below)
Update-file IndraSize Current update as 7z-file.
(see update notes below)
Download previous IndraSize version 06V01