- High flexibility in planning with a small variety of parts matching the application
- Solid machine frame based on only four profile cross-sections
- Unique profile joints with internal cable guide
- Matching accessories available
- Various application possibilities through compatibility with Rexroth profile modular system as:
- Machine and system construction
- Construction of machine frames and enclosures for automatic stations
- Applications in ESD environment
Function-integrated profiles:
plenty of room for ideas
The new function-integrated profiles (FIP) from Rexroth offer a large usable interior and finally create more space for your design ideas: the completely internal cable guide allows for the safe and space-saving laying of cables, data lines and hoses – and thanks to the new profile junctions, they can even be laid through profile connectors for the first time. This simplifies and speeds up not only the design process, but also assembly and installation.
Few parts, high variability
Plenty of room for your ideas
- Completely integrated, safe cable routing in the frame construction through unique profile joints and functional profiles
- Profile view of routing of cables and hoses
- Large usable interior space
- Openable cover for easy installation and maintenance
High flexibility and appealing design
- Aesthetically and technically high-quality design, e.g. closed external surfaces, accentuating plastic parts
- Completely integrated wiring in the frame construction through unique profile joints, closed outer surface, hidden installation
Easy design and installation
- Design support with MTpro for quick planning of complete frames without CAD software
- Complete compatibility with the Basic Mechanic Elements kit from Bosch Rexroth
- Low installation effort with safe cable routing and installation saves time and money
Inner and outer values: Component overview
Key technical data
| Grid dimension (mm) |
40 |
| Profile slot (mm) | 10 |
| Profile cross-sections (mm x mm) | 40 x 120 x 120, 120 x 120, 60 x 120, 120 x 120 6N |
| Useable interior space | 600 mm² to 4,000 mm² |
| Compatibility | compatible with Rexroth aluminium profile modular system |
| VDE | certified |
| ESD | suitable for EPA |
Function-integrated profiles: Accessories and system compatibility
The new function-integrated profiles (FIP) from Rexroth offer a large usable interior and create more space for your design ideas. The completely internal cable guide allows for the safe and space-saving laying of cables, data lines, and hoses - thanks to the new profile joints, they can eve be laid through profile connectors for the first time.
This system can also be fully compatible with the standard profiles and accessories of the MGE modular system from Rexroth.