An electromechanical cylinder with a sensor package, alongside a fiery arm including a fist. Electromechanical cylinder EMC-HP (High Power)
  • Compact heavy-duty series with optional sensor package
  • More freedom through energy efficiency, ease of maintenance and flexibility
  • Quick selection through the eTool LinSelect
Product catalog

Heavy-duty actuators for the highest demands – The electromechanical cylinder EMC-HP

Welcome to the world of heavy-duty actuators!

Our electromechanical cylinder EMC-HP (High Power) is the ideal solution for companies that need powerful and flexible actuators. Designed for heavy-duty applications, the EMC-HP offers robustness, precision, and adaptability. With its compact design and perfect sealing (IP54), it ensures a long service life and high continuous performance, even under extreme conditions. Optional water cooling and maintenance-friendly lubrication ensure reliable operation at high forces.

A high-precision planetary screw assembly enables the exact positioning of loads weighing tons, while the flexibility of the EMC-HP allows you to freely change parameters and realize complex travel profiles. With the new sizes 190 and 220, you can implement applications with forces of up to 250 kN in the tightest of spaces. The integrated sensor package provides critical information to maximize productivity and longevity.

At Bosch Rexroth, you get everything from a single source: mechanics, servo drive, control systems and worldwide service. The EMC-HP is the ideal heavy-duty actuator for the highest demands on performance and flexibility. Contact us to learn more about our solutions!

New! Oil-bath lubrication option available.

Benefits:

  • Output power for the oil-bath lubrication is double the standard grease lubrication due to oil-cooling of the planetary screw assembly.
    - Great for high duty-cycle applications.
  • Extremely long re-lubrication interval.
    - Longer re-lubrication interval than standard grease.
    - Excellent for applications where grease re-lubrication access is difficult.

Request Information

Product information

Advantages at a glance

  • Powerful: can handle up to 250 kN
  • Smart: with an optional sensor package
  • Economical: energy efficiency, low operating costs, fewer downtimes, future-proof
  • Compact: less space required, can easily be integrated
  • Complete: tailored components from a single source
  • Flexible: can easily be adapted to specific applications, numerous attachment methods, length can be configured freely
  • Low maintenance requirements: long relubrication intervals, oil bath lubrication optional

Key technical data

  • Max. axial force: up to 250 kN
  • Dynamic load capacity (cdyn): can handle up to 473 kN
  • Max. travel speed: 0.83 m/s
  • Max. stroke: 1,500 mm
  • Protection class: IP54
  • Planetary screw assembly: Sizes 60 and 75
Visualization of 16 application examples in the form of icons

Applications

  • 1–4: pressing - press fitting - crimping - deep drawing
  • 5–8: bending - embossing - folding - sawing
  • 9–12: punching - riveting - clinching - positioning
  • 13–16: tensioning - lifting - straightening - spring testing

EMC-HP – The high-force actuator for tough applications

Electromechanical cylinders (EMCs) are available in the form of a high-precision and high-power version, EMC-HP. Designed for heavy loads, the actuator is robust, compact, and low-maintenance. As with the other members of the EMC family, a fully digital process, from selection through to ordering, shortens the engineering time.

See how EMC-HP can benefit you