Power performance for heavyweights: compact modules size 280
Strong, compact, precise:
New benchmark for heavy-duty applications
Extremely high rigidity in bending and torsion
Order now!
Linear axes for heavy-duty applications: The new compact modules size 280
New benchmark for heavy load applications up to 385 kg
The new compact modules with ball screw drive (CKK) or belt drive (CKR) in size 280 open up completely new application possibilities in the heavy load range up to 385 kg. Applications include the high-precision assembly of machine tools or the dynamic and repeatable high-performance assembly of battery modules. They are not only extremely rigid in terms of longitudinal and torsional load moments but are also very flexible in use: engineering of single axes, multi-axis systems and even linear robots is reduced to a minimum, while complete automation packages with motor, open- and closed-loop controllers and optional operating software also enormously speed up commissioning and make operation easier, even when changes have to be made at very short notice. This makes factory automation easier, faster and more efficient.
Double cycle rate for loads up to 770 kg
Innovation in the heavy-duty sector: The combination of two axes in one unit opens up unimagined potential. The new compact module CKR-280, featuring a dual belt drive, can operate two carriages completely independently and with precision. This not only saves space, costs and assembly time, but also guarantees optimal performance. The ready-to-install linear axes impress with their inherent rigidity, faster cycle rate and exceptional load-bearing capacity of up to 385 kg per carriage, depending on installation position, for a total of 770 kg – one axis, two drives, endless possibilities.
Product information
Advantages at a glance
Exceptionally stable: offering outstanding rigidity against bending and torsion
Precise: high repeatability
Highly dynamic: effortlessly moves heavy loads with max. acceleration
Fast: in design and configuration using modern engineering tools
Multi-compatible: with various sizes, highly scalable, suitable for multi-axis systems and cobots
Proven: tailored components all from a single source
Key technical data
Size 280
Max. payload:
One belt version up to 385 kg
Dual belt version up to 770 kg
Max. travel range: 5,500 mm (greater lengths on request)