Two BSCL ball rail systems are shown in the image. In the background, a graphic showing the classification of the BSCL in the Rexroth linear guide program according to performance and requirements. Ball rail systems BSCL Price-optimized, versatile, in the usual Rexroth quality

Ball rail systems BSCL: price-optimized, versatile, and uncompromising Rexroth quality

The ball rail system BSCL (Compact Line) is the economical linear guide from Bosch Rexroth for the medium performance range. It intelligently closes the gap between high-precision guides and shaft guides, offering an alternative with an excellent price-performance ratio.

BSCL demonstrates its strengths in a variety of industries: It is ideal for simple yet demanding applications in automation, woodworking, the electronics industry, battery production, printing industry and for use in secondary axes.

We are continuing to develop the BSCL product family. New features and designs make the profiled rail system interesting for many other applications. Get the proven Rexroth quality at the best price/performance ratio for your application now.

Product information

Advantages at a glance

  • Versatile: for standard applications in Rexroth quality
  • Economical: very good price/performance ratio
  • Practical: easy end machining, shorten without help
  • Flexible: can be combined in anyway in the series, rails and runner blocks can be replaced individually
  • Available: easily configurable, quickly delivered via worldwide Bosch Rexroth sales network
  • Durable: extended sealing and lubrication concept

Technical key data

  • Sizes: 15 to 45
  • Load capacity: C50 dyn up to 99,800 N
  • Max. speed: 5 m/s
  • Max. length: 50 m
    • one-piece rail 4000 mm
    • multi-section rail from up to 15 parts
  • Accuracy classes: N, H and P
  • Preload classes: C0, C1 and C2

Typical applications

  • Automation
  • Secondary axes
  • Woodworking
  • Robot systems
  • Electronics industry
  • Solar
  • Battery manufacturing
  • Printing industry
  • Plastics technology