ID 200 - for RFID with central or decentral data storage

Marginal Column

The RFID system ID 200 has a modular, flexible construction and is easy to install. It consists of data tags, antennas, and communication modules for reliable identification of components. The mobile, compact data tags, readable from several sides, offer up to 2 KB of memory in FRAM technology, which enables an almost unlimited number of read and write cycles.

The round and planar antennas use internationally standardized frequencies of 125 kHz and 13.56 MHz, respectively. The antennas are integrated into the superior control system via the communication modules with Ethernet or PROFIBUS DP interfaces. Two antenna connections ensure efficient communication and data transmission that is resistant to interference.

Both antennas can be active simultaneously and can be used with different frequencies. If an error should occur nonetheless, the integrated web server facilitates diagnosis.

ID 200 offers you the following benefits:

  • Large variety of interfaces – in addition to PROFIBUS and Profinet, system also supports EtherNet/IP, TCP/IP and Modbus/TCP
  • Standardized frequencies and transmission protocols - common data tags can be used
  • Integrated web server for simple diagnosis
  • Simultaneous use of 2 antennas – also with different frequencies (125 kHz/13.56 MHz)
  • Reliable reading, also while passing by
  • Plug & run solution for all transfer systems and VarioFlow