Marginal Column

TS 5 Conveyors - for loads up to 400 kg


Why Choose the TS 5 Conveyor?

The Rexroth TS 5 powered roller conveyor system can transport loads up to 400 kg and allows the user a great deal of freedom for fast, simple and cost-effective system planning or extensions - even for long production lines. Products can be transported either on a workpiece pallet or directly on a continuous roller track.

The TS 5 transfer system has a modular design, is pre-assembled and all components can be combined with each other. The robust construction makes the TS 5 especially suited for harsh production environments, for example those found in the automotive industry. In contrast to traditional roller chain conveyor systems, the TS 5 can also be used in machining applications.