Plastic Chain Conveyor VarioFlow plus

 
VarioFlow plus plastic chain conveyor

The most flexible plastic chain conveyor available!

Order the free Lean Production and Automation Insights Resource Kit to access valuable insights including case studies, technical papers, videos and more.


Order Your Resource Kit

Get MTPro Now

Request a Quote

 
 
 

Bosch Rexroth's VarioFlow plus conveyor is the easiest to assemble, quietest, most flexible and energy-efficient plastic chain conveyor available. It ships fast, too, and is now part of Rexroth's award-winning GoTo focused delivery program.

VarioFlow plus is a flexible, modular plastic chain conveyor system used for moving high volume packaged goods and other consumer goods, such as packaged foods, pharmaceuticals and healthcare products. It can be used to move products horizontally, vertically, on incline or decline, overhead, sub-floor, around obstacles and over long distances. Workpiece pallets can be used to convey products in applications where positioning or higher precision is needed.

 

 

Plastic Chain Conveyor VarioFlow plus Featured Videos

 
Plastic Chain Conveyor VarioFlow plus Overview

Video: Varioflow plus Overview

Plastic Chain Conveyor VarioFlow plus Application Video

Video: Varioflow plus Application

Plastic Chain Conveyor VarioFlow plus Case Study Video

Video: Varioflow plus Case Study (Yamamotoyama)

 
 
 

What can we help you do next?

 
 

See Plastic Chain Conveyor VarioFlow plus in action

Video: Application

Video: Installation 65-120

Video: Installation 160-320

Design with Plastic Chain Conveyor VarioFlow plus

Get MTpro Planning software

Download Catalog

 
 


 
 
 
  • Applications/Markets
    Plastic Chain Conveyor VarioFlow plus - Applications/Markets

    Applications:

    • Machine Linking
    • Packaged goods transport
    • Product transport using workpiece pallets (called "pucks" in some industries; "vials" in the pharmaceutical industry)
    • High volume material transport
    • Filling, capping, labeling line for personal products
    • Product accumulation and buffering

    • Application Examples

    Ideal For:

    • Automotive & Machined Parts
    • Electronics
    • Packaged Food
    • Paper (Tissue) & Packaging
    • High Volume Prescriptions
    • Personal Products, Medical & Pharmaceutical Industry
    • Optical
    • Tobacco


     
  • Key Benefits
    Plastic Chain Conveyor VarioFlow plus - Key Benefits

    Key Benefits:

    • Optimized use of space
    • Easy assembly - Up to 40% less planning & assembly time
    • More mounting options
    • Optimized product handling due to specific chain types
    • Improved energy efficiency due to reduced friction
    • Less wear and tear on chains ~ longer product lifespan
    • Less noise- Up to 10% lower noise emissions
    • Free trial of MTpro
    • Free selection of motor mounting position on-site
    • Drive & curve wheels can be coupled
    • No time-consuming machining of gliding surfaces
    • Easier to clean & maintain FDA compliance

     
  • Notable Features    
    Plastic Chain Conveyor VarioFlow plus - Notable Features

    Notable Features:

    • Market-best lead times via GoTo™ Focused Delivery Program
    • Rivet-less design
    • Multiple motor mounting options
    • Multiple chain options
    • New chain design that reduces friction and noise
    • Available in stainless steel or aluminum
    • MTpro Layout and Design Tool - Offers layout designer, chain tensile force calculations and supports other MT/assembly technology products
    • Standard conveyor chain widths range from 65 mm to 320 mm
    • Optimized sliding characteristics for chains & slide rails
    • Built-in drainage surfaces
    • No lubrication needed
    • FDA-compliant