USA

Select your location

USA
 

The New Highlight in Rexroth's Modular Profile System

 
Content

The proven standard die-cast connectors from Rexroth's modular profile system have been given a thorough “facelift”.

The designLINE version impresses with its high-quality appearance that seamlessly matches the aluminum profile.

This is achieved using a special, aluminum-colored coating (RAL9006).

The technical performance data remain unchanged. The connectors can therefore be swapped out without any problem.

All connectors are delivered in a complete set including the required mounting hardware.

Technical features

  • Extremely scratchproof coating
  • ESD capabilities remain unchanged
  • Color-matched to the aluminum profile
  • Load values equal standard connectors