USA

Select your location

The autonomous mobile robot MP1000R

The autonomous mobile robot MP1000R

Replace manual forklifts and tuggers, which leads to reduced costs and improved safety and productivity.

MP1000R Autonomous Mobile Robot 

Rexroth’s MP1000R is a new 1000kg payload capacity autonomous mobile robot (AMR) that can automate material handling applications without external infrastructure. Using Bosch Rexroth’s RoKIT Software, the MP1000R is able to autonomously navigate in highly dynamic environments without additional infrastructure.

With the MP1000R, warehouses and factories can replace manual forklifts and tuggers for material handling tasks, leading to improved efficiency and reduced risk of potential injury to the workforce.

MP1000R features at a glance

Improved Safety

Improved Safety

When used for industrial material handling tasks, forklifts and tuggers are often involved in thousands of warehouse accidents each year, some of which can be fatal. The MP1000R is designed to help transport goods with reduced risk of accident or injury.

Key safety features:

  • 360-degree obstacle detection
  • Front-and-rear emergency stop buttons
  • Front-and-rear anti-collision bumpers
  • Emergency stopping distance of 1.3 meters
  • CE, ETL certified & compliance with ISO 3691-4:2020
Greater Flexibility

Greater Flexibility

The MP1000R offers more flexibility to material handling processes and can lift a max payload of 1000 kilograms on a rack or shelf base. It can also interface with customer-specific equipment using a square or roller top conveyor at customized heights.

Typical use cases include component and finished goods pickup and delivery between the warehouse and production line as well as WIP movement within the production area.

Tasks can be triggered manually via wireless button / tablet, PLC, or connection to upstream ERP/MES/WMS/etc. via API.

Enhanced Reliability

Enhanced Reliability

With its large capacity 39Ah lithium battery, the MP1000R can run continuously via autonomous opportunity charging. Supported by both SLAM and QR Code navigation, count on the MP1000R to autonomously move through your factory or warehouse with impressive accuracy.

Key technical data

MP1000R

  • Size: 1090*830*275mm and space saving zero turning radius
  • Moving speed: 1.5m/s with full payload
  • Max payload: 1000kg
  • Battery: 39Ah lithium battery, 8h life, charge 10min + work for 1h
  • Location accuracy: +/-10mm
  • Stopping distance: 3.2m. Emergency stopping distance: 1.3m
  • Integration with your upstream systems [ERP, MES, WMS, etc.]
  • Safety: CE, ETL certified & compliance with ISO 3691-4:2020
  • Obstacle Avoidance: 360° Laser

Improve Safety of Manufacturing Facilities with AMRs

Improve Safety of Manufacturing Facilities with AMRs

Discover how the MP1000R autonomous mobile robot helps make warehouse and manufacturing floors a safer environment for human workers by eliminating the need for hazardous manual equipment. The MP1000R also helps increase the efficiency of material handling workflows by transporting goods via autonomous hybrid navigation powered by SLAM and QR Code.

Your Partner for Complete AMR Solutions

As a leading provider of factory automation and assembly technologies, Bosch Rexroth understands the intricacies of intralogistics processes and has developed a comprehensive portfolio of AMR solutions to help solve everyday workplace challenges. Don’t wait. Talk to one of our experts about how we can support you in your journey into the factory of the future.
Your Partner for Complete AMR Solutions