Efficiency across the board
Greater efficiency is nearly impossible: EcoShape combines unbeatable flexibility and versatility with uncomplicated handling. The system has been designed in line with the poka yoke philosophy, making it impossible for users to go wrong when assembling the system. EcoShape is efficient and environmentally-friendly from start to finish:
All components are made of anodized aluminum and diecast zinc/aluminum, so users can reuse and recycle them.
Efficiency is EcoShape's greatest strength
Efficiency aims toward the future
All of the tubular framing components are made of anodized aluminum, and the connection components are made of diecast zinc/aluminum. They can be reused and recycled, thus making a valuable contribution to conserving energy and protecting our environment for future generations.
Connections are completely reliable and maintenance-free, while virtually any conceivable design is easy to implement
D28L and D28L round tubes with integrated 10 mm groove
45° connector for diagonal connections
Adapter for combination with the MGE modular profile system