USA

Select your location

USA
 
Marginal Column

The Next Dimension in Tubular Framing Systems

Content

Simple to handle

It's child's play to create new solutions or expand existing ones with EcoShape:

Intelligent connector technology easily accommodates small tolerance differences to make it easier to machine the round tubes directly on site.

As a result, you can improve your production continuously with minimal additional effort, adapting quickly to changing requirements – in accordance the kaizen principle.

Simplicity is what makes EcoShape the new shape of lean:

  • Implement practical applications almost anywhere in record time with only 14 standard components
  • Cut, assemble, and handle with ease – even right at the work site
  • Quickly create reliable and stable connections
  • Simply set up new applications or optimize and expand existing ones with surprisingly little effort
 
 

Details that matter

Simple, error-free application is a strong argument for EcoShape. Although it is easy to assemble, EcoShape’s intelligent and sophisticated design ensures a sturdy connection and outstanding resistance to unwanted rotation and torsion.

Connections are completely reliable and maintenance-free, while virtually any conceivable design is easy to implement