USA

Select your location

USA
 
Marginal Column



TS 1 Conveyors - Modular Conveyors for Flexible Manufacturing

Content

Why Choose the TS 1 Conveyor?

The TS 1 conveyor provides a solution for small, light-weight work pieces. A complete series of pallet based transfer, positioning, and control modules satisfies all requirements of manual and automated assembly operations, and allows the configuration flexibility required in today's competitive manufacturing environment.

TS 1 anti-static pallets protect delicate components better than other conveyor systems while allowing access to the workpiece from any direction. Light-weight plastic pallets are available for inspection or light assembly processes, while rugged steel pallets provide a solution for applications which require more precision.

What Can I Manufacture with a TS 1 Conveyor?

  • Small electronic components including disk drives and computer accessories
  • Automotive components including sensors and coils
  • Biomedical components

Available in 3 Different Sizes and Weight Capacities:

Size 1

  • 80 x 80 mm (3.15 inch)
  • 1.5 kg (3.3 lbs)

Size 2

  • 120 x 120 mm (4.72 inch)
  • 2.2 kg (4.8 lbs)

Size 3

  • 160 x 160 mm (6.3 inch)
  • 3.0 kg (6.6 lbs)

How does the TS 1 Conveyor Maximize Productivity in a Minimum of Valuable Space?

Each dual belt drive module can carry up to 80 kg (176 lbs) of pallets and product at nominal speeds of 9, 12, 15 or 18 meters per minute; a drive connector kit allows sections to be connected to create systems of any length.

90 and 180 degree curves reduce control costs and improve system cycle rates while lift-transverse units and transverse conveyors provide for pallet transfer between parallel lines and over short distances, such as spur lines for workpiece inspection.

For automated assembly operations, a modular positioning unit provides pallet position within ±0.02mm (0.0008").