USA

Select your location

USA
 

TS 5 Transfer System

 
TS 5 Conveyors

The powered roller conveyor for loads up to 400 kg

Order the free Advancing Factory Automation Kit to access valuable insights and resources including case studies, technical papers, videos and more! Turn to Rexroth to and take your manufacturing productivity to the next level.


Order Your Resource Kit

Contact Us / Expert Help

 
 
 

The latest generation of TS 5 transfer system offers an expanded set of modules and built-in capabilities for wider applications and Industry 4.0 solutions.

Thanks to the modular design, the conveyor can be quickly integrated into existing production lines for industries like automotive, electronics and appliance manufacturing, as well as battery production, easily transporting payloads up to 400 kg. With the newly added modules, customers can easily integrate a 3-way diverter, rotator unit, front end drive, and a compact stop gate into the final system design. For larger components, the tandem transport capability allows for the transfer of excessively long products.

 

 

TS 5 Featured Videos

 
TS 5 Featured Videos

TS 5 Featured Videos

Assembly Solutions for Industry 4.0

Assembly Solutions for Industry 4.0

i4.0 Improvidus

i4.0 Improvidus

 
 
 

What can we help you do next?

 
 
 

Blog

Get the latest Factory Automation news and advice on our new blog.

Visit the 7:51 Blog

 

Discover More Advantages of the TS 5

 
 

Product information

 
 
 
  • Advantages at a glance

     

    Modularity

    Modular system with a wide application range

     

    Reliability

    Drive concept with minimal maintenance and long service life

     

    Efficiency

    Easy and fast project planning, components offering highest quality and energy efficiency

     
     
  • Key technical data
       
    Workpiece pallet weight: > 400 Kg, max. 50 kg per roller
    Workpiece pallet sizes: 455 x 455 up to 1.040 x 845 mm
    Roller dimension: 60 mm
    Roller spacing: 130/195/260 mm
    Conveyed speed: 2 to 18 m/min
     

    Suitable for class 6 cleanrooms (EN ISO 14644-1)

     
     
  • Special components
       
    King shaft drive: Minimum-maintenance, low noise and energy efficient drive concept
    Three-way diverter: T-shaped outfeed with three options: right, left, up or down

    Click for 360-degree-view
    Rotation unit: Performs the function of a diverter, junction and crossing in one unit, rotation angle from 45°up to 180°

    Click for 360-degree-view
    Positioning unit: Absolute precision (+/- 0.3 mm) through accurate positioning of workpieces at processing stations

    Click for 360-degree-view
    Drive unit: Powerful drive unit incl. conveyor section with flexible configuration options

    Click for 360-degree-view
    Lift transverse unit: Easy to transport workpieces in the transverse section with a stroke of 4.5 mm

    Click for 360-degree-view
    Drive kit: Drive kit as separate, self-contained module with conveyor section which can be placed at the beginning or end face of the conveyor
    Swing-Gate: Mobile swing gate for flexible access in a square
     
     

Industries and customer applications

 
  • Energy storage and management
  • Electronics and home appliances
  • Automotive, e-Mobility and transportation
  • Cleanrooms or dryrooms
  • Abrasive or oily environments
  • ESD environments
 
 
Protective housing of a TS 5 conveyor section in the automotive industry. Magnifier

Protective housing of a TS 5 conveyor section in the automotive industry.

Transport of axles on the TS 5 in the automotive industry. Magnifier

Transport of axles on the TS 5 in the automotive industry.

Covers and enclosures on the TS 5 conveyor sector protect the workspaces. Magnifier

Covers and enclosures on the TS 5 conveyor sector protect the workspaces.

 
 

The advantages of the new TS 5 transfer system

 
The advantages of the new TS 5 transfer system Magnifier
 
 
 
 
 


This might interest you

 
 
Find out more about the Rexroth transfer systems

Find out more about the Rexroth transfer systems

Read more about Rexroth’s expertise in the automotive industry

Read more about Rexroth’s expertise in the automotive industry