Die Casting Machines

Example of die casting machines: 80% more energy efficient

Sytronix Servo variable pump drives create an extremely high energy saving potential for hot chamber die casting machines and also simplify the hydraulic circuit.

die casting machines
 

In the harsh environments of die casting machines, the robust hydraulic system with its power density and load capacity has proven itself. Practical experience in series production machines demonstrates: The use of Sytronix SvP 7000 with a synchronous servo motor, intelligent servo drive, internal gear pump, and all necessary software functionalities reduces the energy consumption in the hydraulic system of hot chamber die casting machines by more than 80%.

 
 
Die casting machines

In a closed control circuit, Sytronix SvP 7000 compares target values with actual values in regards of pressure as well as speed, and regulates deviations. Moreover, the software covers more hydraulic-specific functionalities, such as offset calibration of the pressure sensor, leakage compensation, and options for multiple-pump systems.

In modern die casting machines, Sytronix SvP 7000 additionally simplifies the hydraulic circuits when compared to the previous version: If two unregulated pumps for high and low pressure were needed so far, only one Sytronix SvP 7000 system will be sufficient now. In addition, it also replaces some control valves via its functions, and also supplies a memory load circuit for the shot cylinder.

 
 
 

Sytronix in die casting machines:

 
Sytronix SvP 7000
Sytronix DFen 5000