Your benefits of Sytronix DFE


Reduced TCO with variable-speed pump drives:

Reduced energy consumption

  • Energy savings of up to 80% decrease operating costs and reduce harmful carbon dioxide emissions and your overall carbon footprint in accordance with regulations (e.g. EC Directive No. 640/2009).

Lower noise emission

  • Reducing the hydraulic power unit’s average noise emission by up to 20 dB (A) makes it easier to meet noise control regulations and reduces soundproofing expenses.

Further benefits