Sytronix FcP Variable-Speed Pump Drive

The FcP (frequency controlled pump drive) is an energy-efficient variable-speed pump drive for use in constant pressure systems (e.g. machine tools), and is available in the performance class 1.5-90 kW.

The main components of Sytronix FcP are hydraulic constant and variable pumps, the frequency converter IndraDrive Fv or servo drive HCS, a pressure sensor and a standard asynchronous motor with an external forced ventilator.

Sytronix FcP