Sytronix – "Smart interplay of Hydraulics and Electronics" – combines the features and most important advantages of both technologies. With Rexroth's Sytronix Variable-Speed Pump Drives, reliability of powerful hydraulic systems, as well as energy efficiency and dynamics of compact electronics play hand in hand.
Due to increasing energy costs and speed-controlled drives offered cheaper and cheaper, variable-speed solutions are on the rise. With energy savings between 30 % and 80 %, the investment in the energy-efficient hydraulics of Bosch Rexroth pays off quickly.