USA

Select your location

USA
 

Gussets

Gussets

Die-cast Gussets connect profiles at right angles. Elongated holes allow gussets to be adjusted for position on the profile, while the alignment tabs assure proper location of the gusset in the profile T-slots.

Marginal Column
Content

Features:

  • T-slot alignment tabs for easy positioning and reduced assembly time
  • Clean professional appearance
  • Connects anywhere on the profile T-slot
  • Optional cover caps available
  • No machining of the profile required for installation
  • Round Cover Caps are optional cover caps used with die-cast gussets

Helpful Resources:

Connectors CAD Files

 

GoTo Home


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.