USA

Select your location

USA
  • Home
 

Finishing Elements

  • Finishing Elements
    Finishing Elements

    End Caps in the “signal gray” color variant fulfill the demand for a neat, subtle finish to the profile. For ESD applications, end caps are offered in the black color variant to ensure visual differentiation.

  • Finishing Elements
    Finishing Elements

    Cover Strips provide a finished appearance to the profile T-slot and prevents accumulation of dirt and debris in the T-slot.

Marginal Column
Content

Features:

End Caps

  • End Caps snap-in place into the end of the profile and won’t fall out accidentally.
  • Heavy-duty end caps are shockproof—suitable for heavy usage
  • Radius Compensators eliminate gaps and edges created when two profiles are connected in a T-junction. They are ideal for use in clean rooms or any other location where a smooth surface is a must.
  • No special tools required.

Cover Strips

  • Cover Strips install anywhere along the profile T-slot and are easy to cut to the desired length.
  • Aluminum Cover Strips match profile finish for a clean finished look.
  • Use to conceal wires.

 

GoTo Home


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.