USA

Select your location


Guarding Accessories

GoTo Profiles

It’s easy to customize your structure with these accessories from Bosch Rexroth. Strap Handles are ideal for sliding doors and panels and attach easily to material trays or anything that uses a 10mm or 8mm T-slot.

  • The Inside-to-Inside Gusset uses set-screw installation, and it’s easy to adjust profiles after the structure is assembled.
  • The Connection Screw does not obstruct the profile T-slot and all but the M-12x30 are self-tapping.
  • The 10mm Quick Connector/Rigid keeps three T-slots open for mounting panels or accessories.
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG
DOWNLOAD GOTO ASSEMBLY TECHNOLOGY CATALOG

Guarding Accessories

Material Number Material Description Max. Qty. Shipment (Business Days)
3842518351 10mm panel support insert, 2000mm 50 1
3842184738 8mm & 10mm Variofix detent clip 20 1
3842518347 8mm panel support insert, 2000mm 50 1
3842544531 Clean room hinge, 45-series to 45-series 50 1
3842146906 Heavy Duty 10mm panel support insert, 2000mm 50 1
3842305768 Inside corner connector 20 1
3842525766 Large strap handle, 8mm or 10mm T-slot 10 1
3842544554 Lift-off Hinge 50 1
3842525480 Medium strap handle, 8mm or 10mm T-slot 50 1
3842305767 Outside corner connector 100 1
3842519565 Panel support base, 2000mm 30 1
3842519567 Panel support glazing strip, 2000mm 30 1
3842544505 Style 2 hinge, 45-series to 45-series 50 1
3842305766 Wire mesh frame profile, 3000mm long 20 1
3842515244 Clamp Bushing 8/10 200 1
3842516165 Magnetic Catch for Door Lock, groove=8/10 50 1
3842544502 Plastic Hinge PA 30/45 50 1
3842544504 Plastic Hinge PA 40/50 50 1
3842518738 Strap-Shaped Handle, black, groove=6 50 1
3842548834 VARIOFIX BLOCK 10, VARIOFIX, GREY 100 1
3842548832 VARIOFIX BLOCK 8, VARIOFIX, GREY 50 1
3842548840 VARIOFIX BLOCK S, N10,40/45, GREY 50 1

Support

Contact Bosch Rexroth

Contact us!

Contact Locator
GoTo Catalogs

Downloads

Browse and download latest GoTo documentation and catalogs.

GoTo Catalogs
GoTo Catalogs
Buy Online: Rexroth Store

Rexroth Store

Search products, view detailed product information and download CAD, with just a few clicks.

In the Rexroth Store you will also find everything you need to manage your account online - all in one place!

Buy Online
Buy Online

GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.